M23 HBM front male Pg13,5
Article No.: 09 15 100 0364
Image is for illustration purposes only. Please refer to product description.
M23 HBM front male Pg13,5
Article No.: 09 15 100 0364
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series | Circular connectors M23 |
Identification | Signal |
Type of hood/housing | Panel feed through housing |
Description of hood/housing | Front mounting |
Size | M23 |
---|---|
Fixing | Thread Pg 13.5 |
Locking type | Screw locking |
Details | for male inserts |
Not compatible to ComLock |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP67 locked condition |
IP69 / IPX9K acc. to ISO 20653 locked condition |
Material (hood/housing) | Copper-zinc alloy |
---|---|
Surface (hood/housing) | Nickel plated |
Material (seal) | NBR |
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
UL / CSA |
---|
Packaging size | 5 |
---|---|
Net weight | 30.7 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140184114 |
ETIM | EC003556 |
eCl@ss | 27440224 Shell for circular connectors |
Previous
Next