M12 X coded PushPull cable assembly,0,5m

Article No.: 09 48 822 3756 005


Cable assemblies

M12 X coded PushPull cable assembly,0,5m

Article No.: 09 48 822 3756 005

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 0.5 m

Product Details


Type of cable
HARTING IE Cat.6A 4x2xAWG26/7 PUR yellow
Show details
Connector 1
M12 X 8pole male straight PP P&G
Show details
Connector 2
RJI RJ45 GL plug Cat6A, 8p, IP20
Show details
Category System cabling
Series Circular connectors M12
RJ45
Identification PushPull
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 M12 X-coding
Male Straight
PushPull
Connector 2 HARTING RJ Industrial® Gigalink
Straight
Type of cable Copper cable (round)
Cable length 0.5 m
Number of cores 8
Core structure 4x 2 Twisted Pair
Coding X-coding
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -40 ... +70 °C
Material (cable) PUR (polyurethane)
Colour (cable) Yellow
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Lead
ECHA SCIP number 760691ac-b4d2-427c-9996-5886190b813b
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 1
Net weight 85 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140266773
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next