M12 X-cod PFT f - RJ45 PUR 1.0M

Article No.: 09 48 724 7756 010


New
NewCable assemblies

M12 X-cod PFT f - RJ45 PUR 1.0M

Article No.: 09 48 724 7756 010

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 1 m

Product Details


Category System cabling
Series Circular connectors M12
RJ45
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 M12 X-coding
Female Straight
Panel feed through
Connector 2 HARTING DualBoot RJ45
Type of cable Copper cable (round)
Cable length 1 m
Number of cores 8
Core structure 4x 2x AWG 26/7
Shielding Shielded
Coding X-coding
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -40 ... +80 Â°C moved
-40 ... +80 Â°C unmoved
Cable diameter 6.7 mm ± 0.3 mm
Material (cable) PUR (polyurethane)
Colour (cable) Yellow
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 760691ac-b4d2-427c-9996-5886190b813b
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Packaging size 1
Country of origin Latvia
European customs tariff number 85444290
GTIN 5713140266650
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next