M12 Power IDC male L-coded w/o FE

Article No.: 21 03 296 1506


Cable connector

M12 Power IDC male L-coded w/o FE

Article No.: 21 03 296 1506

to see prices and availability.

0
0

Properties Overview

Cable connector Straight Male L-coding HARAX® connection technology Polyamide (PA) Black Contacts: 4 Copper alloy Au over Ni Mating side Conductor cross-section: 0.75 ... 1.5 mm² Rated current: ‌12 A Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition

Product Details


Category Connectors
Series Circular connectors M12
Identification Power
Element Cable connector
Specification Straight
Termination method HARAX® connection technology
Gender Male
Shielding Shielded
Number of contacts 4
Coding L-coding
Locking type Screw locking
Conductor cross-section 0.75 ... 1.5 mm²
Conductor cross-section [AWG] AWG 18 ... AWG 16
Rated current ‌ 12 A
Rated voltage 63 V
Rated impulse voltage 1.5 kV
Pollution degree 3
Overvoltage category III
Insulation resistance >108 Ω
Contact resistance ≤ 10 mΩ
Tightening torque ‌0.6 Nm
Wrench size (knurled screw / knurled nut) 17
Limiting temperature -40 ... +85 °C
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Cable diameter 5.8 ... 13.5 mm
Isolation group I (600 ≤ CTI)
Material (insert) Polyamide (PA)
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Material (hood/housing) Zinc die-cast
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Specifications IEC 61076-2-111
UL / CSA UL 2238 CYJV2.E302521
CSA-C22.2 No. 182.3 CYJV8.E302521
PROFINET Yes
Packaging size 1
Net weight 71 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140227224
ETIM EC002635
eCl@ss 27440116 Circular connector (for field assembly)
Previous
Next