M12-P-CC-CRIMP-S COD-F-STR-SHLD

Article No.: 21 03 896 2415


New
NewCable connector

M12-P-CC-CRIMP-S COD-F-STR-SHLD

Article No.: 21 03 896 2415

to see prices and availability.

0

Properties Overview

Cable connector Straight Female S-coding Crimp termination Polyamide (PA) Contacts: 4 Conductor cross-section: 0.5 ... 2.5 mm² Rated current: ‌12 A Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition

Product Details


Category Connectors
Series Circular connectors M12
Identification Power
Element Cable connector
Specification Straight
Termination method Crimp termination
Gender Female
Shielding Shielded
Number of contacts 4
Number of power contacts 3
Number of special contacts 1
Specification of special contacts PE contact
Coding S-coding
Locking type Screw locking
Details Please order crimp contacts separately.
Conductor cross-section 0.5 ... 2.5 mm²
Rated current ‌ 12 A
Rated voltage 630 V
Rated impulse voltage 6 kV
Pollution degree 3
Overvoltage category III
Insulation resistance >108 Ω
Contact resistance ≤ 10 mΩ
Tightening torque ‌0.6 Nm
Wrench size (knurled screw / knurled nut) 17
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Cable diameter 5.1 ... 10.1 mm
Isolation group I (600 ≤ CTI)
Material (insert) Polyamide (PA)
Material (hood/housing) Zinc die-cast
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 61076-2-111
Packaging size 1
Net weight 65 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140227354
ETIM EC002635
eCl@ss 27440116 Circular connector (for field assembly)
Previous
Next