M12 D-cod 4-pol st/- m/- Rail 4.0m

Article No.: 09 48 220 0011 040


Cable assemblies

M12 D-cod 4-pol st/- m/- Rail 4.0m

Article No.: 09 48 220 0011 040

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) for railway applications Cable length: 4 m

Product Details


Type of cable
Ha-Vis EtherRail 4xAWG22/7 bk CAT5
Show details
Connector 1
M12 D-code male straigt overmolded
Show details
Category System cabling
Series Circular connectors M12
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 M12 D-coding
Male Straight
Overmoulded
Type of cable Copper cable (round)
Description of the cable for railway applications
Cable length 4 m
Number of cores 4
Core structure 4x AWG 22/7
Coding D-coding
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -40 ... +85 °C unmoved
-25 ... +70 °C moved
Cable diameter 6.6 mm ± 0.2 mm
Minimum bending radius 6x Cable diameter (repeated bending)
5x Cable diameter (singular bending)
Impedance ‌100 Ω ±5 %
Material (cable) Elastomer
Colour (cable) Black
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 760691ac-b4d2-427c-9996-5886190b813b
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications EN 45545-2
Packaging size 2
Net weight 291.4 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140239647
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next