M12 A-cod 5-pol st /st m /f PVC 10.00m

Article No.: C2 13 200 0000 0012


New
NewCable assemblies

M12 A-cod 5-pol st /st m /f PVC 10.00m

Article No.: C2 13 200 0000 0012

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 10 m

Product Details


Type of cable
Cable LIYY 5 x 0,34mm² PVC
Show details
Connector 1
M12 A-cod 5P Male Straight
Show details
Connector 2
M12 A-cod 5P Female Straight
Show details
Category System cabling
Series Circular connectors M12
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 M12 A-coding
Male Straight
Overmoulded
Connector 2 M12 A-coding
Female Straight
Overmoulded
Type of cable Copper cable (round)
Cable length 10 m
Number of cores 5
Core structure 5x 0.34 mm²
Termination method Crimp termination
Shielding Unshielded
Coding A-coding
Rated current ‌ 4 A
Rated voltage 60 V
Limiting temperature -25 ... +80 °C moved
-40 ... +80 °C unmoved
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Cable diameter 5.3 mm
Material (cable) PVC
Colour (cable) RAL 7040 (Window grey)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Approvals CE
Packaging size 2
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140512894
ETIM EC001855
eCl@ss 27060311 Assembled sensor actuator-line
Previous
Next