M12 A-cod 3-pol st /- f /- PUR 5.00m

Article No.: C2 13 200 0000 0059


New
NewCable assemblies

M12 A-cod 3-pol st /- f /- PUR 5.00m

Article No.: C2 13 200 0000 0059

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) Halogen-free Cable length: 5 m

Product Details


Type of cable
Cable LI9Y 3 x 0,34mm² PUR
Show details
Connector 1
M12 A-cod 3P Female Straight
Show details
Category System cabling
Series Circular connectors M12
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 M12 A-coding
Female Straight
Overmoulded
Type of cable Copper cable (round)
Description of the cable Halogen-free
Cable length 5 m
Number of cores 3
Core structure 3x 0.34 mm²
Termination method Crimp termination
Shielding Unshielded
Coding A-coding
Rated current ‌ 4 A
Rated voltage 250 V
Limiting temperature -25 ... +80 °C moved
-40 ... +80 °C unmoved
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Cable diameter 4 mm
Minimum bending radius 10x Cable diameter (repeated bending)
5x Cable diameter (singular bending)
Material (cable) PUR (polyurethane)
Colour (cable) RAL 7021 (black grey)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Approvals CE
Packaging size 2
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140522022
ETIM EC001855
eCl@ss 27060311 Assembled sensor actuator-line
Previous
Next