Jumper Along 1x2 red 16A
Article No.: 09 33 000 9830
Image is for illustration purposes only. Please refer to product description.
Jumper Along 1x2 red 16A
Article No.: 09 33 000 9830
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han® ES Press |
Type of accessory | Plug-in jumper |
Description of the accessory | 1x 2 |
Longitudinal |
Details | When using plug-in jumpers within Han® ES Press hoods of high construction must be used. |
---|
Rated current | 16 A |
---|---|
Rated voltage | 500 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Rated voltage acc. to UL | 600 V |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 1 mΩ |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 5 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Tin plated |
Material (accessories) | Polyamide (PA) |
Colour (accessories) | RAL 3018 (strawberry red) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 5 |
---|---|
Net weight | 1.7 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140192577 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next