Hexagonal Wrench Adapter SW2,5
Article No.: 09 99 000 0375
Image is for illustration purposes only. Please refer to product description.
Hexagonal Wrench Adapter SW2,5
Article No.: 09 99 000 0375
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Hexagonal driver |
Description of the tool | Bit ¼in |
70 A contact | |
for axial screw |
Wrench size | 2.5 |
---|
Packaging size | 1 |
---|---|
Net weight | 7.43 g |
Country of origin | Germany |
European customs tariff number | 82054000 |
GTIN | 5713140106734 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
Previous
Next