Han Yellock 60 Adapter Plate
Article No.: 11 00 600 9601
Image is for illustration purposes only. Please refer to product description.
Han Yellock 60 Adapter Plate
Article No.: 11 00 600 9601
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Adapter plate |
Description of the accessory | for Han-Yellock® 60 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
Packaging size | 1 |
---|---|
Net weight | 162.82 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140109308 |
eCl@ss | 27440201 Adapter plate industrial connectors |
Previous
Next