Han Q Hybrid Male Coding Element
Article No.: 09 12 000 9926
Image is for illustration purposes only. Please refer to product description.
Han Q Hybrid Male Coding Element
Article No.: 09 12 000 9926
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han® Q |
Identification | Hybrid |
Type of accessory | Coding element |
Description of the accessory | 4 coding options |
Gender | Male |
---|
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | Red |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
ECHA SCIP number | 60b1a572-bb3f-476f-9307-b7d1688bd90c |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 10 |
---|---|
Net weight | 0.934 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140282773 |
ETIM | EC002311 |
eCl@ss | 27440203 Coding for industrial connectors |
Previous
Next