Han HP Direct Coding Pin Set (4pcs.)
Article No.: 09 39 000 9903
Image is for illustration purposes only. Please refer to product description.
Han HP Direct Coding Pin Set (4pcs.)
Article No.: 09 39 000 9903
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Coding element |
Pack contents | Set with 4 pieces |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 4.79 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140193611 |
ETIM | EC002311 |
eCl@ss | 27440203 Coding for industrial connectors |
Previous
Next