Han GND unlocking protection yellow
Article No.: 09 14 000 9938
Image is for illustration purposes only. Please refer to product description.
Han GND unlocking protection yellow
Article No.: 09 14 000 9938
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han® GND |
Type of accessory | Unlocking protection |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Packaging size | 10 |
---|---|
Net weight | 3.84 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140018723 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next