Han-Eco Cable gland M20
Article No.: 19 41 000 5111
Image is for illustration purposes only. Please refer to product description.
Han-Eco Cable gland M20
Article No.: 19 41 000 5111
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han-Eco® |
Type of accessory | Cable gland |
Tightening torque | 4 Nm Fitting |
---|---|
3 Nm Cap nut | |
Wrench size | 24 |
Limiting temperature | -40 ... +125 °C |
Size | M20 |
Clamping range | 6 ... 13 mm |
Material (cable glands) | Polyamide (PA) |
---|---|
Colour (cable gland) | RAL 9005 (jet black) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 2 |
---|---|
Net weight | 6 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140192997 |
ETIM | EC000441 |
eCl@ss | 27140801 Screwed cable gland (electrical) |
Previous
Next