Han CGM-M-Rail EMC M40 21-32 mm
Article No.: 19 62 000 7126
Image is for illustration purposes only. Please refer to product description.
Han CGM-M-Rail EMC M40 21-32 mm
Article No.: 19 62 000 7126
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® CGM-M-Rail |
Type of accessory | Cable gland |
Description of the accessory | EMC version |
Railway version |
Tightening torque | 20 Nm |
---|---|
Wrench size | 45 |
Limiting temperature | -40 ... +100 °C |
Degree of protection acc. to IEC 60529 | IP66 |
IP68 | |
IP69 | |
Size | M40 |
Clamping range | 21 ... 32 mm |
Width across corners | 48 mm |
Material (cable glands) | Brass |
---|---|
Material (seal) | EPDM |
Surface (accessories) | Nickel plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 6fb545c1-f438-46c2-b07a-8552e7e5a3d7 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Approvals | DNV GL |
---|
Packaging size | 1 |
---|---|
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140537415 |
eCl@ss | 27140801 Screwed cable gland (electrical) |
Previous
Next