Han 6HPR cover-CL with cord
Article No.: 09 40 006 5483
Image is for illustration purposes only. Please refer to product description.
Han 6HPR cover-CL with cord
Article No.: 09 40 006 5483
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® HPR |
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
With fixing cord |
Size | 6 B |
---|---|
Locking type | Central locking lever (on the hood) |
Limiting temperature | -40 ... +125 Ā°C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
IP68 | |
IP69 / IPX9K acc. to ISO 20653 | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Corrosion resistant | |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (locking) | Stainless steel |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
UL / CSA | |
---|---|
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 248.75 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140192058 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next