Han 4HC250 Frame_male for HPR-Compact
Article No.: 09 40 524 9944
Image is for illustration purposes only. Please refer to product description.
Han 4HC250 Frame_male for HPR-Compact
Article No.: 09 40 524 9944
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR Compact |
Type of accessory | Frame |
Description of the accessory | for male inserts |
4x Han® HC Modular 250 |
Size | 24 B |
---|
Tightening torque | 0.5 Nm Fixing screws M3 |
---|
Material (accessories) | Metal |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 31 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140193994 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next