Han 3A IP67 M3 sealing screw
Article No.: 09 20 000 9918
Image is for illustration purposes only. Please refer to product description.
Han 3A IP67 M3 sealing screw
Article No.: 09 20 000 9918
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Fixing screws |
Description of the accessory | With seal |
Han® 3 A |
Size | M3 |
---|
Material (accessories) | Stainless steel |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 100 |
---|---|
Net weight | 0.36 g |
Country of origin | Germany |
European customs tariff number | 73181558 |
GTIN | 5713140038165 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next