Han 24HPR EasyCon PE Modular Frame a-h
Article No.: 09 40 024 9934
Image is for illustration purposes only. Please refer to product description.
Han 24HPR EasyCon PE Modular Frame a-h
Article No.: 09 40 024 9934
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR EasyCon |
Type of accessory | Frame |
Description of the accessory | for up to 8 single modules |
a … h |
Size | 24 B |
---|---|
Pack contents | 1x male PE adapter |
1x female PE adapter | |
2x M4/M5 distance bolts (AF 7) | |
2x M5/M6 distance bolts (AF 7) | |
2x M3 screw | |
2x M4 screw | |
2x washer SK S4 |
Conductor cross-section | 4 ... 10 mm² PE terminal power side |
---|---|
1 ... 2.5 mm² PE terminal signal side | |
Tightening torque | 0.5 Nm Fixing screws M3 |
1.5 Nm Fixing screws M4 | |
6 Nm Distance bolt | |
0.8 Nm PE terminal clamp 1 ... 2.5 mm2 | |
1.5 Nm PE terminal clamp 4 ... 10 mm2 | |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (accessories) | Zinc die-cast |
---|---|
Stainless steel | |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | a4a9de28-6060-4c0d-b79b-5842f7db41be |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 130 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140194465 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next