Han 16 B-E CA 2-lever f/- st/- PVC, 5m

Article No.: 33 50 B00 0272 050


New
NewCable assemblies

Han 16 B-E CA 2-lever f/- st/- PVC, 5m

Article No.: 33 50 B00 0272 050

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on one side Cable length: 5 m

Product Details


Type of cable
Ölflex Classic 110 18G1,5mm²
Show details
Connector 1
Han 16E Insert Female Crimp
Show details
Han B Hood Top Entry LC 4 Pegs M32
Show details
Han CGM-M M32x1,5 D.13-20mm
Show details
Han E F Crimp Contact Ag 1.5 mm²/ 16 AWG
Show details
Category System cabling
Series Han E®
Series of hoods/housings Han® B
Element Cable assemblies
Specification Pre-assembled on one side
Cable length 5 m
Size 16 B
Number of contacts 16
PE contact Yes
Details Not be coupled or decoupled under electrical load.
Assembly and installation must be carried out by a qualified electrician.
Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons).
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Packaging size 1
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140334250
eCl@ss 27060327 Assembled power cable
Previous
Next