HARAX M12-S female 4-pole

Article No.: 21 03 111 2405


New
NewCable connector

HARAX M12-S female 4-pole

Article No.: 21 03 111 2405

to see prices and availability.

0
0

Properties Overview

Cable connector Straight Female A-coding HARAX® connection technology Polyamide (PA) Contacts: 4 Brass Au over Ni Mating side Conductor cross-section: 0.14 ... 0.34 mm² Rated current: ‌4 A Polyamide (PA), Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition

Product Details


Category Connectors
Series Circular connectors M12
Identification M12-S
Element Cable connector
Specification Straight
Termination method HARAX® connection technology
Gender Female
Shielding Unshielded
Number of contacts 4
Coding A-coding
Locking type Screw locking
Conductor cross-section 0.14 ... 0.34 mm²
Conductor cross-section [AWG] AWG 26 ... AWG 22
Wire outer diameter ≤ 1.6 mm
Rated current ‌ 4 A
Rated voltage 32 V
Rated impulse voltage 1.5 kV
Pollution degree 3
Overvoltage category III
Insulation resistance >108 Ω
Contact resistance ≤ 10 mΩ
Tightening torque ‌0.6 Nm
Wrench size (knurled screw / knurled nut) 13
Limiting temperature -40 ... +85 Â°C
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Cable diameter 2.9 ... 5.1 mm
Isolation group I (600 ≤ CTI)
Material (insert) Polyamide (PA)
Material (contacts) Brass
Surface (contacts) Au over Ni Mating side
Material (hood/housing) Polyamide (PA)
Zinc die-cast
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 61076-2-101
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Packaging size 1
Net weight 17 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140137226
ETIM EC002635
eCl@ss 27440116 Circular connector (for field assembly)
Previous
Next