FO CABLE ASSY-5M-2xPP SCRJ MM POF
Article No.: 33 53 211 0050 001
Image is for illustration purposes only. Please refer to product description.
FO CABLE ASSY-5M-2xPP SCRJ MM POF
Article No.: 33 53 211 0050 001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Connector 1 | Han PushPull SCRJ POF Plastic Show details |
---|---|
Connector 2 | Han PushPull SCRJ POF Plastic Show details |
Category | System cabling |
---|---|
Series | Han® PushPull (V14) |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Han® PushPull (V14) Thermoplastic |
SCRJ duplex POF | |
Connector 2 | Han® PushPull (V14) Thermoplastic |
SCRJ duplex POF | |
Type of cable | FO cable |
Description of the cable | Multimode |
Cable length | 5 m |
---|---|
Core structure | 980 / 1000 µm |
Cable diameter | 8 mm |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | IEC 61076-3-117 Variant 14 (V14) |
---|---|
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 359 g |
Country of origin | Germany |
European customs tariff number | 85447000 |
GTIN | 5713140150782 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next