FO-BH-SQ 4Ch 50/125 OM3 - 2xLCdx, 1,0m

Article No.: 33 04 411 0010 023


New
NewCable assemblies

FO-BH-SQ 4Ch 50/125 OM3 - 2xLCdx, 1,0m

Article No.: 33 04 411 0010 023

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides FO cable Cable length: 1 m

Product Details


Category System cabling
Series Expanded beam
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 Expanded beam 4 channels
Connector 2 2x LC duplex
Type of cable FO cable
Cable length 1 m
Number of fibres 4
Fiber type 2x 2G50/125 OM3
Limiting temperature -40 ... +85 °C
Degree of protection acc. to IEC 60529 IP68
Cable diameter 3 mm
Material (hood/housing) Aluminium
Colour (hood/housing) Black
Packaging size 1
Net weight 143.42 g
Country of origin Latvia
European customs tariff number 85444290
GTIN 5713140271043
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next