Adapter Han 16B - 2x D-Sub 50
Article No.: 09 30 000 9974
Image is for illustration purposes only. Please refer to product description.
Adapter Han 16B - 2x D-Sub 50
Article No.: 09 30 000 9974
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Adapter plate |
Description of the accessory | for 2x D-Sub |
Adapter for | D-Sub 5 |
Size | 16 B |
---|---|
Pack contents | 1 adapter |
4 fixing screws for adapter | |
4 fixing screws for D-Sub connector |
Material (accessories) | Thermoplastic |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 2 |
---|---|
Net weight | 0.01 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140043565 |
eCl@ss | 27440201 Adapter plate industrial connectors |
Previous
Next