Adapter Han 10A - D-Sub 9

Article No.: 09 20 000 9932


Adapter plate

Adapter Han 10A - D-Sub 9

Article No.: 09 20 000 9932

to see prices and availability.

0

Properties Overview

Adapter plate for 1 x D-Sub Thermoplastic Size: 10 A Adapter for: D-Sub 1

Product Details


Category Accessories
Type of accessory Adapter plate
Description of the accessory for 1 x D-Sub
Adapter for D-Sub 1
Size 10 A
Pack contents 1 adapter
4 fixing screws for adapter
2 fixing screws for D-Sub connector
Material (accessories) Thermoplastic
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 2
Net weight 9 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140038233
eCl@ss 27440201 Adapter plate industrial connectors
Previous
Next