Han1A CA 3+PE -lever f/- PVC 1m
Article No.: 33 50 010 0201 010
Image is for illustration purposes only. Please refer to product description.
Han1A CA 3+PE -lever f/- PVC 1m
Article No.: 33 50 010 0201 010
to see prices and availability.
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HanĀ® 1A |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | HanĀ® 1A Female |
Type of cable | Copper cable (round) |
Description of the cable | Oil resistant |
Cable length | 1 m |
---|---|
Number of cores | 4 |
Core structure | 4x 2.5 mmĀ² |
Number of contacts | 3 |
PE contact | Yes |
Locking type | Single locking lever |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. |
Previous
Next