Product category:
Rectangular connectors

Filter

Products 56

Han® S 120 HSI w. MC M6 black SLV
New
Screw mounted housing

Han® S 120 HSI w. MC M6 black SLV

Article No.: 09 93 001 1105

incl. male contact with M6 bolt termination, With Tuflok® protectionSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 9005 (jet black)

Han® S 120 HSI w. MC M6 blue SLV
New
Screw mounted housing

Han® S 120 HSI w. MC M6 blue SLV

Article No.: 09 93 001 1109

incl. male contact with M6 bolt termination, With Tuflok® protectionSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 5015 (sky blue)

Han® S 120 HSI w. MC M6 blue
New
Screw mounted housing

Han® S 120 HSI w. MC M6 blue

Article No.: 09 93 001 1108

incl. male contact with M6 bolt terminationSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 5015 (sky blue)

Han® S 120 HBM w. MC M6 black
Bulkhead mounted housing

Han® S 120 HBM w. MC M6 black

Article No.: 09 93 001 1301

incl. male contact with M6 bolt terminationSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 9005 (jet black)

Han® S 120 HBM w. MC busbar black
Bulkhead mounted housing

Han® S 120 HBM w. MC busbar black

Article No.: 09 93 001 1303

incl. male contact with busbar terminationSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 9005 (jet black)

Han® S 120 HBM w. MC M6 red
Bulkhead mounted housing

Han® S 120 HBM w. MC M6 red

Article No.: 09 93 001 1302

incl. male contact with M6 bolt terminationSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 3001 (signal red)

Han® S 120 HBM w. MC busbar red
Bulkhead mounted housing

Han® S 120 HBM w. MC busbar red

Article No.: 09 93 001 1304

incl. male contact with busbar terminationSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 3001 (signal red)

Han® S 120 HBM w. MC M6 black UP
Bulkhead mounted housing

Han® S 120 HBM w. MC M6 black UP

Article No.: 09 93 001 1321

incl. male contact with M6 bolt termination, With unlocking protectionSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 9005 (jet black)

Han® S 120 HBM w. MC busbar black UP
Bulkhead mounted housing

Han® S 120 HBM w. MC busbar black UP

Article No.: 09 93 001 1323

incl. male contact with busbar termination, With unlocking protectionSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 9005 (jet black)

Han® S 120 HBM w. MC M6 red UP
Bulkhead mounted housing

Han® S 120 HBM w. MC M6 red UP

Article No.: 09 93 001 1322

incl. male contact with M6 bolt termination, With unlocking protectionSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 3001 (signal red)

Han® S 120 HBM w. MC busbar red UP
Bulkhead mounted housing

Han® S 120 HBM w. MC busbar red UP

Article No.: 09 93 001 1324

incl. male contact with busbar termination, With unlocking protectionSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 3001 (signal red)

Han® S 120 HSI w. MC M6 red SLV UP
Screw mounted housing

Han® S 120 HSI w. MC M6 red SLV UP

Article No.: 09 93 001 1126

incl. male contact with M6 bolt termination, With Tuflok® protection, With unlocking protectionSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 3001 (signal red)

Han® S 120 HSI w. MC M6 red UP
New
Screw mounted housing

Han® S 120 HSI w. MC M6 red UP

Article No.: 09 93 001 1122

incl. male contact with M6 bolt termination, With unlocking protectionSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 3001 (signal red)

Han® S 120 HSI w. MC M6-blue SLV UP
New
Screw mounted housing

Han® S 120 HSI w. MC M6-blue SLV UP

Article No.: 09 93 001 1129

incl. male contact with M6 bolt termination, With Tuflok® protection, With unlocking protectionSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 5015 (sky blue)

Han® S 120 HSI w. MC M6 blue UP
New
Screw mounted housing

Han® S 120 HSI w. MC M6 blue UP

Article No.: 09 93 001 1128

incl. male contact with M6 bolt termination, With unlocking protectionSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 5015 (sky blue)

Han® S 120 HBM w. MC M6 blue UP
New
Bulkhead mounted housing

Han® S 120 HBM w. MC M6 blue UP

Article No.: 09 93 001 1328

incl. male contact with M6 bolt termination, With unlocking protectionSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 5015 (sky blue)

Han® S 120 HSI w. MC M6 black UP
New
Screw mounted housing

Han® S 120 HSI w. MC M6 black UP

Article No.: 09 93 001 1121

incl. male contact with M6 bolt termination, With unlocking protectionSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 9005 (jet black)

Han® S 120 HSI w. MC M6 black SLV UP
Screw mounted housing

Han® S 120 HSI w. MC M6 black SLV UP

Article No.: 09 93 001 1125

incl. male contact with M6 bolt termination, With Tuflok® protection, With unlocking protectionSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 9005 (jet black)

Han® S 120 HBM w. MC busbar blue UP
New
Bulkhead mounted housing

Han® S 120 HBM w. MC busbar blue UP

Article No.: 09 93 001 1329

incl. male contact with busbar termination, With unlocking protectionSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 5015 (sky blue)

Han® S 120 SL UP
New
Locking levers

Han® S 120 SL UP

Article No.: 09 93 000 9960

Single locking leverPolyamide (PA)RAL 1028 (melon yellow)

Han® S 120 SL blue
New
Locking levers

Han® S 120 SL blue

Article No.: 09 93 000 9964

Single locking leverPolyamide (PA)RAL 5015 (sky blue)

Han® S 120 SL black
New
Locking levers

Han® S 120 SL black

Article No.: 09 93 000 9962

Single locking leverPolyamide (PA)RAL 9005 (jet black)

Han® S 120 SL red
New
Locking levers

Han® S 120 SL red

Article No.: 09 93 000 9963

Single locking leverPolyamide (PA)RAL 3001 (signal red)

Han® S 120 rubber sleeve 5.5 – 7.0 mm
New
Rubber sleeve

Han® S 120 rubber sleeve 5.5 – 7.0 mm

Article No.: 09 93 000 8220

White

Han® S 120 CP
New
Protection cover

Han® S 120 CP

Article No.: 09 93 000 5402

for screw mounted housing, for bulkhead mounted housingsSingle locking lever

Han® S 120 rubber sleeve 6.8 – 8.8 mm
New
Rubber sleeve

Han® S 120 rubber sleeve 6.8 – 8.8 mm

Article No.: 09 93 000 8221

White

Han® S 120 rubber sleeve 10.5 – 12.5 mm
New
Rubber sleeve

Han® S 120 rubber sleeve 10.5 – 12.5 mm

Article No.: 09 93 000 8223

White

Han® S 120 rubber sleeve 8.6 – 10.6 mm
New
Rubber sleeve

Han® S 120 rubber sleeve 8.6 – 10.6 mm

Article No.: 09 93 000 8222

White

Han® S 120 MC screw-in M6 SLV
New
Screw-in contact

Han® S 120 MC screw-in M6 SLV

Article No.: 09 93 000 8171

Male M6, With Tuflok® protectionRated current: ≤120 ACopper alloySilver plated

Han® S 120 MC screw-in M6
New
Screw-in contact

Han® S 120 MC screw-in M6

Article No.: 09 93 000 8161

Male M6Rated current: ≤120 ACopper alloySilver plated

Han® S 120 FC CRT 16 mm²
New
Crimp contact

Han® S 120 FC CRT 16 mm²

Article No.: 09 93 000 8261

Female contactRated current: ≤120 ACopper alloySilver platedConductor cross-section: 16 mm²AWG 6

Han® S 120 FC CRT 25 mm²
New
Crimp contact

Han® S 120 FC CRT 25 mm²

Article No.: 09 93 000 8262

Female contactRated current: ≤120 ACopper alloySilver platedConductor cross-section: 25 mm²AWG 4

Han® S 120 FC CRT 10 mm²
New
Crimp contact

Han® S 120 FC CRT 10 mm²

Article No.: 09 93 000 8260

Female contactRated current: ≤120 ACopper alloySilver platedConductor cross-section: 10 mm²AWG 8

Han® S 120 HBM w. MC busbar blue
New
Bulkhead mounted housing

Han® S 120 HBM w. MC busbar blue

Article No.: 09 93 001 1309

incl. male contact with busbar terminationSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 5015 (sky blue)

Han® S 120 HBM w. MC M6 blue
New
Bulkhead mounted housing

Han® S 120 HBM w. MC M6 blue

Article No.: 09 93 001 1308

incl. male contact with M6 bolt terminationSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 5015 (sky blue)

Han® S 120 HA red
New
Hood

Han® S 120 HA red

Article No.: 09 93 001 1502

AngledSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 3001 (signal red)

Han® S 120 HA black
New
Hood

Han® S 120 HA black

Article No.: 09 93 001 1501

AngledSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 9005 (jet black)

Han® S 120 HA blue
New
Hood

Han® S 120 HA blue

Article No.: 09 93 001 1508

AngledSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 5015 (sky blue)

Han® S 120 HSI w. MC M6 red
New
Screw mounted housing

Han® S 120 HSI w. MC M6 red

Article No.: 09 93 001 1102

incl. male contact with M6 bolt terminationSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 3001 (signal red)

Han® S 120 HSI w. MC M6 black
New
Screw mounted housing

Han® S 120 HSI w. MC M6 black

Article No.: 09 93 001 1101

incl. male contact with M6 bolt terminationSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 9005 (jet black)

Han® S 120 HSI w. MC M6 red SLV
New
Screw mounted housing

Han® S 120 HSI w. MC M6 red SLV

Article No.: 09 93 001 1106

incl. male contact with M6 bolt termination, With Tuflok® protectionSingle locking leverMaterial (hood/housing): Polyamide (PA)RAL 3001 (signal red)

Han S 120 CA c-b/r 25mm², 0.5m
New
Cable assemblies

Han S 120 CA c-b/r 25mm², 0.5m

Article No.: 33 50 656 6248 005

Pre-assembled on both sidesCopper cable (round)Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistantCable length: 0.5 m

Han S 120 CA c-b/r 10mm², 0.5m
New
Cable assemblies

Han S 120 CA c-b/r 10mm², 0.5m

Article No.: 33 50 656 6258 005

Pre-assembled on both sidesCopper cable (round)Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistantCable length: 0.5 m

Han S 120 CA c-b/r 25mm², 0.3m
New
Cable assemblies

Han S 120 CA c-b/r 25mm², 0.3m

Article No.: 33 50 656 6248 003

Pre-assembled on both sidesCopper cable (round)Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistantCable length: 0.3 m

Han S 120 CA c-b/r 10mm², 0.2m
New
Cable assemblies

Han S 120 CA c-b/r 10mm², 0.2m

Article No.: 33 50 656 6258 002

Pre-assembled on both sidesCopper cable (round)Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistantCable length: 0.2 m

Han S 120 CA c-b/r 16mm², 0.4m
New
Cable assemblies

Han S 120 CA c-b/r 16mm², 0.4m

Article No.: 33 50 656 6250 004

Pre-assembled on both sidesCopper cable (round)Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistantCable length: 0.4 m

Han S 120 CA c-bu/- 25mm², 5m
New
Cable assemblies

Han S 120 CA c-bu/- 25mm², 5m

Article No.: 33 50 640 0248 050

Pre-assembled on one sideCopper cable (round)Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistantCable length: 5 m

Han S 120 CA c-b/r 16mm², 0.3m
New
Cable assemblies

Han S 120 CA c-b/r 16mm², 0.3m

Article No.: 33 50 656 6250 003

Pre-assembled on both sidesCopper cable (round)Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistantCable length: 0.3 m

Han S 120 CA c-b/r 25mm², 0.2m
New
Cable assemblies

Han S 120 CA c-b/r 25mm², 0.2m

Article No.: 33 50 656 6248 002

Pre-assembled on both sidesCopper cable (round)Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistantCable length: 0.2 m

Han S 120 CA c-bu/- 16mm², 5m
New
Cable assemblies

Han S 120 CA c-bu/- 16mm², 5m

Article No.: 33 50 640 0250 050

Pre-assembled on one sideCopper cable (round)Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistantCable length: 5 m

Han S 120 CA c-bu/- 10mm², 5m
New
Cable assemblies

Han S 120 CA c-bu/- 10mm², 5m

Article No.: 33 50 640 0258 050

Pre-assembled on one sideCopper cable (round)Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistantCable length: 5 m

Han S 120 CA c-b/r 16mm², 0.5m
New
Cable assemblies

Han S 120 CA c-b/r 16mm², 0.5m

Article No.: 33 50 656 6250 005

Pre-assembled on both sidesCopper cable (round)Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistantCable length: 0.5 m

Han S 120 CA c-b/r 25mm², 0.4m
New
Cable assemblies

Han S 120 CA c-b/r 25mm², 0.4m

Article No.: 33 50 656 6248 004

Pre-assembled on both sidesCopper cable (round)Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistantCable length: 0.4 m

Han S 120 CA c-b/r 10mm², 0.3m
New
Cable assemblies

Han S 120 CA c-b/r 10mm², 0.3m

Article No.: 33 50 656 6258 003

Pre-assembled on both sidesCopper cable (round)Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistantCable length: 0.3 m

Han S 120 CA c-b/r 10mm², 0.4m
New
Cable assemblies

Han S 120 CA c-b/r 10mm², 0.4m

Article No.: 33 50 656 6258 004

Pre-assembled on both sidesCopper cable (round)Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistantCable length: 0.4 m

Han S 120 CA c-b/r 16mm², 0.2m
New
Cable assemblies

Han S 120 CA c-b/r 16mm², 0.2m

Article No.: 33 50 656 6250 002

Pre-assembled on both sidesCopper cable (round)Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistantCable length: 0.2 m

56 (of 56)