ix Type B solder 5x2xAWG26 PVC 1.0m
Article No.: 33 48 161 6A20 010
Image is for illustration purposes only. Please refer to product description.
ix Type B solder 5x2xAWG26 PVC 1.0m
Article No.: 33 48 161 6A20 010
to see prices and availability.
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HARTING ix Industrial® |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING ix Industrial® Type B |
Connector 2 | HARTING ix Industrial® Type B |
Type of cable | Copper cable (round) |
Cable length | 1 m |
---|---|
Number of cores | 10 |
Core structure | 10x AWG 26 |
Termination method | Solder termination |
Coding | Type B |
Previous
Next