ix Type A OM Profinet B PVC 2.0m
Article No.: 33 48 313 1409 020
Image is for illustration purposes only. Please refer to product description.
ix Type A OM Profinet B PVC 2.0m
Article No.: 33 48 313 1409 020
to see prices and availability.
Properties Overview
Product Details
Connector 1 | ix PP IP20 Type A OM IDC straight Show details |
---|---|
Connector 2 | ix PP IP20 Type A OM IDC straight Show details |
Category | System cabling |
---|---|
Series | HARTING ix Industrial® |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING ix Industrial® PushPull IP20 |
Type A | |
Overmoulded | |
IDC termination | |
Connector 2 | HARTING ix Industrial® PushPull IP20 |
Type A | |
Overmoulded | |
IDC termination | |
Type of cable | Copper cable (round) |
Cable length | 2 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Number of contacts | 10 |
Previous
Next