ix Type A OM - DB RJ45 Cat.6A Rail 1.0m
Article No.: 33 48 314 7819 010
Image is for illustration purposes only. Please refer to product description.
ix Type A OM - DB RJ45 Cat.6A Rail 1.0m
Article No.: 33 48 314 7819 010
to see prices and availability.
Properties Overview
Product Details
Connector 1 | ix PP IP20 Type A OM IDC straight Show details |
---|---|
Connector 2 | DualBoot RJ45 IP20Cat.6A8pol overm black Show details |
Category | System cabling |
---|---|
Series | HARTING ix Industrial® |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING ix Industrial® PushPull IP20 |
Type A | |
Overmoulded | |
IDC termination | |
Connector 2 | HARTING DualBoot RJ45 |
Type of cable | Copper cable (round) |
Description of the cable | for railway applications |
Features | electron beam crosslinked Comp 752 |
Cable length | 1 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2x AWG 26/7 |
Number of contacts | 8 |
Previous
Next