ix Type A - M12X PFT f Cat. 6A PUR 0,4m
Article No.: 33 48 017 1804 004
Image is for illustration purposes only. Please refer to product description.
ix Type A - M12X PFT f Cat. 6A PUR 0,4m
Article No.: 33 48 017 1804 004
to see prices and availability.
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HARTING ix Industrial® |
Circular connectors M12 | |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING ix Industrial® Type A |
IDC termination | |
Connector 2 | M12 X-coding |
Panel feed through for rear mounting | |
Female Straight | |
Crimp termination | |
Type of cable | Copper cable (round) |
Cable length | 0.4 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2x AWG 26/7 |
Termination method | Crimp termination |
IDC termination | |
Coding | X-coding |
Previous
Next