ix Tp A EtherRail 4x2xAWG26/7 Cat.7 5.0m
Article No.: 33 48 010 1819 050
Image is for illustration purposes only. Please refer to product description.
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 5.0m
Article No.: 33 48 010 1819 050
to see prices and availability.
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HARTING ix Industrial® |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING ix Industrial® Type A |
Connector 2 | HARTING ix Industrial® Type A |
Type of cable | Copper cable (round) |
Description of the cable | for railway applications |
Features | electron beam crosslinked Comp 752 |
Cable length | 5 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2x AWG 26/7 |
Termination method | IDC termination |
Coding | Type A |
Previous
Next