ix Industrial 8B-1 plug A3-I22
Article No.: 09 45 181 9028 XL
Image is for illustration purposes only. Please refer to product description.
ix Industrial 8B-1 plug A3-I22
Article No.: 09 45 181 9028 XL
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING ix Industrial® |
Identification | Signal |
Element | Cable connector |
Specification | Angled top |
Termination method | IDC termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
Coding | Type B |
Pack contents | Bulk packaging |
Previous
Next