ix Industrial 10A-PP-3 plug SL-I26
Article No.: 09 45 182 2561
Image is for illustration purposes only. Please refer to product description.
ix Industrial 10A-PP-3 plug SL-I26
Article No.: 09 45 182 2561
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING ix Industrial® |
Identification | Data |
Element | Cable connector |
Specification | Straight |
Termination method | IDC termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
further contacts | + 2x GND |
Coding | Type A |
Locking type | PushPull |
Previous
Next