Spec. Cable Gland M40/13mm Ø16-28 SBC
Article No.: 19 00 000 5031
Image is for illustration purposes only. Please refer to product description.
Spec. Cable Gland M40/13mm Ø16-28 SBC
Article No.: 19 00 000 5031
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR EasyCon |
Type of accessory | Cable gland |
Description of the accessory | EMC version |
Tightening torque | 30 Nm |
---|---|
Wrench size | 44 |
Limiting temperature | -40 ... +100 °C |
Degree of protection acc. to IEC 60529 | IP65 / IP68 |
Size | M40 |
Clamping range | 16 ... 28 mm |
Width across corners | 47 mm |
Previous
Next