Spec. Cable Gland M32 Cable-Ø17-22.5 SBC
Article No.: 19 00 000 5015
Image is for illustration purposes only. Please refer to product description.
Spec. Cable Gland M32 Cable-Ø17-22.5 SBC
Article No.: 19 00 000 5015
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR EasyCon |
Type of accessory | Cable gland |
Description of the accessory | EMC version |
Tightening torque | 20 Nm |
---|---|
Wrench size | 36 |
Limiting temperature | -40 ... +100 °C |
Degree of protection acc. to IEC 60529 | IP65 / IP68 |
Size | M32 |
Clamping range | 17 ... 22.5 mm |
Width across corners | 40 mm |
Previous
Next