RJI cord 8xAWG26/7stran.PUR, 2xPP M; 3m

Article No.: 09 47 585 8002


Cable assemblies

RJI cord 8xAWG26/7stran.PUR, 2xPP M; 3m

Article No.: 09 47 585 8002

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 3 m

Product Details


Type of cable
HARTING IE Cat.6A 4x2xAWG26/7 PUR yellow
Show details
Connector 1
HanPP V14 RJ45 GL Cat6A plug 8p met.
Show details
Connector 2
HanPP V14 RJ45 GL Cat6A plug 8p met.
Show details
Category System cabling
Series RJ45
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 Han® PushPull (V14) Metal
Connector 2 Han® PushPull (V14) Metal
Type of cable Copper cable (round)
Cable length 3 m
Number of cores 8
Core structure 4x 2x AWG 26/7
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -10 ... +70 °C
Material (cable) PUR (polyurethane)
Colour (cable) Yellow
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Packaging size 1
Net weight 1 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140251250
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next