RJI Kabel 4xAWG22/1, stra.Han PP; 20m

Article No.: 09 47 555 5044


Cable assemblies

RJI Kabel 4xAWG22/1, stra.Han PP; 20m

Article No.: 09 47 555 5044

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 20 m

Product Details


Type of cable
HAR PROFINET Typ B 4xAWG22/7 PVC
Show details
Connector 1
Han PP V14 RJ45 Cat5 plug 4p IDC 5-8mm
Show details
Connector 2
Han PP V14 RJ45 Cat5 plug 4p IDC 5-8mm
Show details
Category System cabling
Series RJ45
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 Han® PushPull (V14) Thermoplastic
Connector 2 Han® PushPull (V14) Thermoplastic
Type of cable Copper cable (round)
Cable length 20 m
Number of cores 4
Core structure 4x AWG 22/7
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -40 ... +70 °C
Material (cable) PVC
Colour (cable) Green
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
PROFINET Yes
Packaging size 10
Net weight 1,381.4 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140250888
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next