One Click Cleaner 2,5 mm
Article No.: 20 80 001 9921
Image is for illustration purposes only. Please refer to product description.
One Click Cleaner 2,5 mm
Article No.: 20 80 001 9921
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | One click cleaner |
Description of the tool | 2.5 mm |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 1 |
---|---|
Net weight | 74.2 g |
Country of origin | Japan |
European customs tariff number | 34024900 |
GTIN | 5713140362581 |
eCl@ss | 21012692 Special purpose sanding tool (accessories) |
Previous
Next