Han-Eco 16B-HSM1-for DL-M32 with cover
Article No.: 19 43 016 0227
Image is for illustration purposes only. Please refer to product description.
Han-Eco 16B-HSM1-for DL-M32 with cover
Article No.: 19 43 016 0227
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Eco® B |
Type of hood/housing | Surface mounted housing |
Description of hood/housing | With thermo-plastic cover |
Size | 16 B |
---|---|
Version | Side entry |
Number of cable entries | 1 |
Cable entry | 1x M32 |
Locking type | Double locking lever (on the hood) |
Previous
Next