Han EMC 40 Hood Top Entry M32
Article No.: 19 62 040 0442
Image is for illustration purposes only. Please refer to product description.
Han EMC 40 Hood Top Entry M32
Article No.: 19 62 040 0442
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® EMC |
Type of hood/housing | Hood |
Size | 16 B |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M32 |
Locking type | Screw locking |
Field of application | Hoods/Housings for higher EMC requirements |
Previous
Next