Han CGM-M-Rail M25 D.14.5-18mm
Article No.: 19 00 000 7123
Image is for illustration purposes only. Please refer to product description.
Han CGM-M-Rail M25 D.14.5-18mm
Article No.: 19 00 000 7123
to see prices and availability.
Properties Overview
Please do not use this product for new DesignIns anymore.
Please contact your local distribution partner.
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® CGM-M-Rail |
Type of accessory | Cable gland |
Description of the accessory | Railway version |
Tightening torque | ≤7 Nm (depending on the cable and the seal insert used) |
---|---|
Wrench size | 27 |
30 | |
Limiting temperature | -40 ... +100 °C |
Degree of protection acc. to IEC 60529 | IP68 |
Size | M25 |
Clamping range | 14.5 ... 18 mm |
Width across corners | 32.9 mm |
Previous
Next