Han B Base SM LC Metal Cove 2 x M25
Article No.: 19 30 016 2296
Image is for illustration purposes only. Please refer to product description.
Han B Base SM LC Metal Cove 2 x M25
Article No.: 19 30 016 2296
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® B |
Type of hood/housing | Surface mounted housing |
Description of hood/housing | With metal cover |
Type | Low construction |
Size | 16 B |
---|---|
Version | Side entry |
Number of cable entries | 2 |
Cable entry | 2x M25 |
Locking type | Single locking lever |
Han-Easy Lock<sup>®</sup> | Yes |
Field of application | Standard hoods/housings for industrial connectors |
Previous
Next