FO CABLE ASSY-1M-1xSCRJ MM POF
Article No.: 33 02 111 0010 001
Image is for illustration purposes only. Please refer to product description.
FO CABLE ASSY-1M-1xSCRJ MM POF
Article No.: 33 02 111 0010 001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | SCRJ duplex POF |
Type of cable | FO cable |
Description of the cable | Multimode |
Cable length | 1 m |
---|---|
Core structure | 980 / 1000 µm |
Cable diameter | 8 mm |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel |
PROFINET | Yes |
---|
Packaging size | 1 |
---|---|
Net weight | 79.5 g |
Country of origin | Germany |
European customs tariff number | 85447000 |
GTIN | 5713140150010 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next