Data module (RJ45;SUB-D9;SUB-D25,f-m)
Article No.: 39 50 003 0170
Image is for illustration purposes only. Please refer to product description.
Data module (RJ45;SUB-D9;SUB-D25,f-m)
Article No.: 39 50 003 0170
to see prices and availability.
Properties Overview
Product Details
Category | Sockets |
---|---|
Series of hoods/housings | Han-Port® |
Element | Data connectors |
Specification | Without shielding plate |
RJ45 female/female gender changer, 8-pin, metal, Cat. 5e | |
D-Sub 1 (9 poles) female/male gender changer | |
D-Sub 3 (25 poles) female/male gender changer |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Previous
Next