Data module (1x SUB-D9, f-f)
Article No.: 39 50 003 0024
Image is for illustration purposes only. Please refer to product description.
Data module (1x SUB-D9, f-f)
Article No.: 39 50 003 0024
to see prices and availability.
Properties Overview
Product Details
Category | Sockets |
---|---|
Series of hoods/housings | Han-Port® |
Element | Data connectors |
Specification | Without shielding plate |
D-Sub 1 (9 poles) female/female gender changer |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Previous
Next