Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
Coding | A-coding | A-coding |
Shielding | Unshielded | Unshielded |
Locking type | Screw locking | Screw locking |
Number of contacts | 4 | 3 |
Termination method | HARAX@ connection technology | HARAX@ connection technology |
Contact configuration | 1, 3, 4 | |
Gender | Female | Female |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
Specifications | IEC 61076-2-101 | IEC 61076-2-101 |
Technical characteristics | ||
Insulation resistance | 108 Ω | 108 Ω |
Wire outer diameter | ≤ 2.6 mm | ≤ 2.6 mm |
Overvoltage category | III | III |
Pollution degree | 3 | 3 |
Mating cycles | ≥ 100 | ≥ 100 |
Rated voltage | 50 V | 50 V |
Rated impulse voltage | 1.5 kV | 1.5 kV |
Cable diameter | 6 ... 8 mm | 6 ... 8 mm |
Rated current | ‌ 4 A | ‌ 4 A |
Wrench size (knurled screw / knurled nut) | 17 | 17 |
Limiting temperature | -40 ... +85 °C | -40 ... +85 °C |
Isolation group | I (600 ≤ CTI) | I (600 ≤ CTI) |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition | IP65 / IP67 mated condition |
Contact resistance | ≤ 10 mΩ | ≤ 10 mΩ |
Conductor cross-section [AWG] | AWG 22 ... AWG 18 | AWG 22 ... AWG 18 |
Conductor cross-section | 0.34 ... 0.75 mm² | 0.34 ... 0.75 mm² |
Tightening torque | 0.6 Nm | 0.6 Nm |
Identification | ||
Identification | M12-L | M12-L |
Category | Connectors | Connectors |
Element | Cable connector | Cable connector |
Specification | Straight | Straight|Deviating contact configuration |
Series | Circular connectors M12 | Circular connectors M12 |
Material properties | ||
Material (insert) | Polyamide (PA) | Polyamide (PA) |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e | 0d7d3693-d625-47ab-934a-d241bf72c86e |
Fire protection on railway vehicles | EN 45545-2 (2020-08) | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 | R26 |
China RoHS | 50 | 50 |
ELV status | compliant with exemption | compliant with exemption |
Material (hood/housing) | Polyamide (PA)|Zinc die-cast | Polyamide (PA)|Zinc die-cast |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant with exemption | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight | 6(c): Copper alloy containing up to 4 % lead by weight |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Yes | Yes |
Surface (contacts) | Au over Ni Mating side | Au over Ni Mating side |
Material (contacts) | Brass | Brass |
Commercial data | ||
eCl@ss | 27440116 Circular connector (for field assembly) | 27440116 Circular connector (for field assembly) |
Net weight | 38 g | 38.8 g |
GTIN | 5713140137301 | 5713140137318 |
ETIM | EC002635 | EC002635 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Romania | Romania |
Packaging size | 1 | 1 |