Acces. Special Cable Clamp EMC PG 36, Ir
Article No.: 09 62 000 5011
Image is for illustration purposes only. Please refer to product description.
Acces. Special Cable Clamp EMC PG 36, Ir
Article No.: 09 62 000 5011
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable gland |
Description of the accessory | EMC version |
Wrench size | 50 |
---|---|
Degree of protection acc. to IEC 60529 | IP68 |
Size | Pg 36 |
Clamping range | 24 ... 28 mm |
Shielding diameter | 18 ... 25.5 mm |
Previous
Next