Acces. Special Cable Clamp EMC M40
Article No.: 19 62 000 5097
Image is for illustration purposes only. Please refer to product description.
Acces. Special Cable Clamp EMC M40
Article No.: 19 62 000 5097
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable gland |
Description of the accessory | EMC version |
Wrench size | 43 |
---|---|
Limiting temperature | -40 ... +130 °C |
Degree of protection acc. to IEC 60529 | IP68 |
Size | M40 |
Clamping range | 17 ... 20.5 mm |
Shielding diameter | 15 ... 20 mm |
Width across corners | 47.3 mm |
Previous
Next